Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q56L10
Part #:XG1123
Catalog #:262Q56L10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.38 | C: | 8 in |
| B: | 7.12 | M: | 8.74 |
| O: | 2.5 in | N: | 5.63 |
| R: | 3.25 in | D: | 2.94 |
| J: | 6.38 in | P: | 5.57 in |
| L: | 4.34 in | K: | 3.19 in |
| H: | 2.94 in | V: | 2.73 in |
| A: | 4.44 | E: | 3.19 |
| AK: | 4.5 | H-Tap size: | 3/8 - 16 in |
| Center Distance (in): | 2.62 in | G: | 1.69 |
| BE: | 0.38 in | LQ: | 5.69 in |
| AJ: | 5.88 | BF: | 0.41 |
| T: | 1.125 | I: | 3.69 in |
| TAP Depth: | 0.58 in | BD: | 6.5 |
Technical Specifications
| Input Speed: | 1750 | Ratio: | 10:1 |
| Input Bore (C Face): | 0.625 | Thrust Rating - output shaft: | 1976 |
| Efficiency: | 80 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer Style: | Standard | Motor Frame Size: | 56C |
| Shaft Seal Material: | Nitrile | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 2.00 | Output Diameter (in): | 1.125 in |
| Model Code: | 262Q | Gear Type: | Worm |
| Center Distance (in): | 2.62 | Output RPM: | 175 |
| Series Code: | Raider | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.07 | Assembly: | Q-L |
| Mounting Style: | No Base | Service Factor: | 1 |
| Output Shaft Assembly Code: | L | No. of Gear Reductions: | Single |
| Product Type: | Worm Speed Reducer | Frame Size: | 56C |
| Input Diameter (in): | 0.625 in | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 1475 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288353225 | Weight: | 45.82 LB |
| Packaged Length: | 16.40 IN | Packaged Width: | 13.00 IN |
| Packaged Height: | 12.80 IN |

