Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q56L15
Part #:XG1124
Catalog #:262Q56L15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.73 in | D: | 2.94 |
| K: | 3.19 in | M: | 8.74 |
| C: | 8 in | R: | 3.25 in |
| O: | 2.5 in | J: | 6.38 in |
| B: | 7.12 | P: | 5.57 in |
| L: | 4.34 in | H: | 2.94 in |
| N: | 5.63 | F: | 3.38 |
| A: | 4.44 | TAP Depth: | 0.58 in |
| H-Tap size: | 3/8 - 16 in | E: | 3.19 |
| AK: | 4.5 | LQ: | 5.69 in |
| Center Distance (in): | 2.62 in | BF: | 0.41 |
| I: | 3.69 in | BD: | 6.5 |
| G: | 1.69 | AJ: | 5.88 |
| T: | 1.125 | BE: | 0.38 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Reducer Style: | Standard |
| Efficiency: | 80 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Nitrile | Motor Frame Size: | 56C |
| Ratio: | 15:1 | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 2296 | Input Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Assembly: | Q-L |
| Output Shaft Assembly Code: | L | Frame Size: | 56C |
| Output Diameter (in): | 1.125 in | Input HP @ 1750 RPM: | 3 |
| Mounting Style: | No Base | Center Distance (in): | 2.62 |
| Output Key: | 1/4 X 2.00 | Model Code: | 262Q |
| Series Code: | Raider | No. of Gear Reductions: | Single |
| Product Type: | Worm Speed Reducer | Service Factor: | 1 |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output RPM: | 116.6 | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1737 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,295 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288353232 | Weight: | 56.00 LB |

