Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q56L20
Part #:XG1125
Catalog #:262Q56L20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.5 in | M: | 8.74 |
| P: | 5.57 in | K: | 3.19 in |
| V: | 2.73 in | R: | 3.25 in |
| C: | 8 in | L: | 4.34 in |
| N: | 5.63 | F: | 3.38 |
| J: | 6.38 in | H: | 2.94 in |
| B: | 7.12 | D: | 2.94 |
| AJ: | 5.88 | H-Tap size: | 3/8 - 16 in |
| BE: | 0.38 in | AK: | 4.5 |
| Center Distance (in): | 2.62 in | BD: | 6.5 |
| I: | 3.69 in | G: | 1.69 |
| T: | 1.125 | A: | 4.44 |
| TAP Depth: | 0.58 in | E: | 3.19 |
| LQ: | 5.69 in | BF: | 0.41 |
Technical Specifications
| Input Speed: | 1750 | Shaft Seal Material: | Nitrile |
| Reducer Style: | Standard | Efficiency: | 80 |
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 2536 |
| Ratio: | 20:1 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Assembly: | Q-L | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output RPM: | 87.5 |
| Input Diameter (in): | 0.625 in | Center Distance (in): | 2.62 |
| Output Shaft Assembly Code: | L | Frame Size: | 56C |
| Product Type: | Worm Speed Reducer | Output Diameter (in): | 1.125 in |
| Reducer: | Worm - Right Angle | Model Code: | 262Q |
| Service Factor: | 1 | Series Code: | Raider |
| Input HP @ 1750 RPM: | 2.4 | Output Key: | 1/4 X 2.00 |
| Mounting Style: | No Base | Input Style: | C-Face Quill |
| Ratio Range: | 20:1 | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1836 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |
General Specifications
| UPC: | 662288353249 | Weight: | 56.00 LB |

