Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q56L30
Part #:XG1127
Catalog #:262Q56L30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.38 | C: | 8 in |
| O: | 2.5 in | N: | 5.63 |
| H: | 2.94 in | J: | 6.38 in |
| L: | 4.34 in | B: | 7.12 |
| M: | 8.74 | V: | 2.73 in |
| R: | 3.25 in | D: | 2.94 |
| P: | 5.57 in | K: | 3.19 in |
| AK: | 4.5 | A: | 4.44 |
| I: | 3.69 in | BF: | 0.41 |
| BD: | 6.5 | Center Distance (in): | 2.62 in |
| H-Tap size: | 3/8 - 16 in | E: | 3.19 |
| AJ: | 5.88 | G: | 1.69 |
| BE: | 0.38 in | LQ: | 5.69 in |
| T: | 1.125 | TAP Depth: | 0.58 in |
Technical Specifications
| Thrust Rating - output shaft: | 2956 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Nitrile | Ratio: | 30:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Speed: | 1750 |
| Efficiency: | 80 | Input Bore (C Face): | 0.625 |
| Reducer Style: | Standard | Output RPM: | 58.3 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.7 | Output Key: | 1/4 X 2.00 |
| Assembly: | Q-L | Output Shaft Assembly Code: | L |
| Output Diameter (in): | 1.125 in | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.62 |
| Frame Size: | 56C | Input Diameter (in): | 0.625 in |
| Series Code: | Raider | Ratio Range: | 30:1 |
| Product Type: | Worm Speed Reducer | Mounting Style: | No Base |
| Model Code: | 262Q | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,295 lb | Output Torque Rating (in-lb): | 1833 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288353256 | Weight: | 45.74 LB |
| Packaged Length: | 16.30 IN | Packaged Width: | 12.90 IN |
| Packaged Height: | 12.90 IN |

