Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q56L50
Part #:XG1129
Catalog #:262Q56L50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 5.57 in | N: | 5.63 |
| V: | 2.73 in | D: | 2.94 |
| M: | 8.74 | C: | 8 in |
| R: | 3.25 in | O: | 2.5 in |
| K: | 3.19 in | L: | 4.34 in |
| H: | 2.94 in | J: | 6.38 in |
| F: | 3.38 | B: | 7.12 |
| BF: | 0.41 | AK: | 4.5 |
| I: | 3.69 in | E: | 3.19 |
| Center Distance (in): | 2.62 in | G: | 1.69 |
| LQ: | 5.69 in | AJ: | 5.88 |
| A: | 4.44 | BD: | 6.5 |
| T: | 1.125 | TAP Depth: | 0.58 in |
| H-Tap size: | 3/8 - 16 in | BE: | 0.38 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 3336 | Efficiency: | 80 |
| Shaft Seal Material: | Nitrile | Input Speed: | 1750 |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Reducer: | Worm - Right Angle | Mounting Style: | No Base |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.1 |
| Input Style: | C-Face Quill | Frame Size: | 56C |
| Assembly: | Q-L | Output RPM: | 35 |
| Input RPM: | 1,750 | Center Distance (in): | 2.62 |
| Output Key: | 1/4 X 2.00 | Output Shaft Assembly Code: | L |
| Series Code: | Raider | Output Diameter (in): | 1.125 in |
| Model Code: | 262Q | Product Type: | Worm Speed Reducer |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 1,295 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1843 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288353270 | Weight: | 56.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

