Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q56L60
Part #:XG1130
Catalog #:262Q56L60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.19 in | M: | 8.74 |
| O: | 2.5 in | R: | 3.25 in |
| J: | 6.38 in | V: | 2.73 in |
| P: | 5.57 in | D: | 2.94 |
| L: | 4.34 in | N: | 5.63 |
| C: | 8 in | F: | 3.38 |
| B: | 7.12 | H: | 2.94 in |
| E: | 3.19 | A: | 4.44 |
| I: | 3.69 in | AJ: | 5.88 |
| TAP Depth: | 0.58 in | LQ: | 5.69 in |
| AK: | 4.5 | G: | 1.69 |
| BF: | 0.41 | BE: | 0.38 in |
| T: | 1.125 | Center Distance (in): | 2.62 in |
| BD: | 6.5 | H-Tap size: | 3/8 - 16 in |
Technical Specifications
| Motor Frame Size: | 56C | Thrust Rating - output shaft: | 3410 |
| Efficiency: | 80 | Reducer Style: | Standard |
| Input Speed: | 1750 | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Nitrile | Ratio: | 60:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 2.62 |
| Input HP @ 1750 RPM: | 0.91 | Input Style: | C-Face Quill |
| Output RPM: | 29.1 | Output Diameter (in): | 1.125 in |
| Input Diameter (in): | 0.625 in | Product Type: | Worm Speed Reducer |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Model Code: | 262Q |
| Series Code: | Raider | Mounting Style: | No Base |
| Frame Size: | 56C | Output Shaft Assembly Code: | L |
| Assembly: | Q-L | Ratio Range: | 60:1 |
| Output Key: | 1/4 X 2.00 | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1805 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |
General Specifications
| UPC: | 662288353287 | Weight: | 46.97 LB |
| Packaged Length: | 16.50 IN | Packaged Width: | 12.90 IN |
| Packaged Height: | 12.90 IN |

