Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q56R15
Part #:XG1134
Catalog #:262Q56R15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 5.57 in | J: | 6.38 in |
| D: | 2.94 | H: | 2.94 in |
| B: | 7.12 | L: | 4.34 in |
| F: | 3.38 | R: | 3.25 in |
| N: | 5.63 | O: | 2.5 in |
| K: | 3.19 in | V: | 2.73 in |
| C: | 8 in | M: | 8.74 |
| T: | 1.125 | H-Tap size: | 3/8 - 16 in |
| I: | 3.69 in | G: | 1.69 |
| Center Distance (in): | 2.62 in | BE: | 0.38 in |
| TAP Depth: | 0.58 in | LQ: | 5.69 in |
| AK: | 4.5 | BD: | 6.5 |
| AJ: | 5.88 | A: | 4.44 |
| BF: | 0.41 | E: | 3.19 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer Style: | Standard |
| Ratio: | 15:1 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Input Speed: | 1750 |
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Thrust Rating - output shaft: | 2296 | Output Key: | 1/4 X 2.00 |
| Gear Type: | Worm | Output RPM: | 116.6 |
| Input HP @ 1750 RPM: | 3 | Product Type: | Worm Speed Reducer |
| Ratio Range: | 15:1 | Input Diameter (in): | 0.625 in |
| Output Shaft Assembly Code: | R | Service Factor: | 1 |
| Center Distance (in): | 2.62 | Model Code: | 262Q |
| Input Style: | C-Face Quill | Mounting Style: | No Base |
| Series Code: | Raider | No. of Gear Reductions: | Single |
| Assembly: | Q-R | Output Diameter (in): | 1.125 in |
| Frame Size: | 56C | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |
| Output Torque Rating (in-lb): | 1737 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288353317 | Weight: | 56.00 LB |

