Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q56R20
Part #:XG1135
Catalog #:262Q56R20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | M: | 8.74 |
| V: | 2.73 in | B: | 7.12 |
| F: | 3.38 | J: | 6.38 in |
| K: | 3.19 in | P: | 5.57 in |
| C: | 8 in | O: | 2.5 in |
| H: | 2.94 in | R: | 3.25 in |
| L: | 4.34 in | N: | 5.63 |
| I: | 3.69 in | BF: | 0.41 |
| LQ: | 5.69 in | E: | 3.19 |
| A: | 4.44 | AK: | 4.5 |
| AJ: | 5.88 | TAP Depth: | 0.58 in |
| T: | 1.125 | G: | 1.69 |
| BD: | 6.5 | Center Distance (in): | 2.62 in |
| H-Tap size: | 3/8 - 16 in | BE: | 0.38 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Thrust Rating - output shaft: | 2536 |
| Motor Frame Size: | 56C | Reducer Style: | Standard |
| Input Bore (C Face): | 0.625 | Input Speed: | 1750 |
| Efficiency: | 80 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 20:1 | Series Code: | Raider |
| Service Factor: | 1 | Frame Size: | 56C |
| Product Type: | Worm Speed Reducer | Output Diameter (in): | 1.125 in |
| Output Shaft Assembly Code: | R | Model Code: | 262Q |
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.00 |
| Mounting Style: | No Base | Input Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 2.4 | Output RPM: | 87.5 |
| Center Distance (in): | 2.62 | Assembly: | Q-R |
| Gear Type: | Worm | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1836 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |
General Specifications
| UPC: | 662288353324 | Weight: | 56.00 LB |

