Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q56LR10
Part #:XG1143
Catalog #:262Q56LR10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 8.74 | K: | 3.19 in |
| B: | 7.12 | C: | 8 in |
| V: | 2.73 in | O: | 2.5 in |
| P: | 5.57 in | F: | 3.38 |
| N: | 5.63 | J: | 6.38 in |
| L: | 4.34 in | R: | 3.25 in |
| H: | 2.94 in | D: | 2.94 |
| A: | 4.44 | T: | 1.125 |
| O*: | 2.5 in | E: | 3.19 |
| AK: | 4.5 | I: | 3.69 in |
| G: | 1.69 | H-Tap size: | 3/8 - 16 in |
| LQ: | 5.69 in | AJ: | 5.88 |
| TAP Depth: | 0.58 in | Center Distance (in): | 2.62 in |
| BF: | 0.41 | BD: | 6.5 |
| BE: | 0.38 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Motor Frame Size: | 56C |
| Efficiency: | 80 | Thrust Rating - output shaft: | 1976 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 10:1 |
| Input Speed: | 1750 | Reducer Style: | Standard |
| Input Bore (C Face): | 0.625 | Series Code: | Raider |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | D |
| Input Diameter (in): | 0.625 in | Model Code: | 262Q |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Service Factor: | 1 | Assembly: | Q-LR |
| Output Shaft Orientation: | LR | Output Key: | 1/4 X 2.00 |
| Mounting Style: | No Base | Product Type: | Worm Speed Reducer |
| Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.125 in |
| Center Distance (in): | 2.62 | Input HP @ 1750 RPM: | 4.07 |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1475 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288353386 | Weight: | 56.00 LB |

