Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q56LR15
Part #:XG1144
Catalog #:262Q56LR15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7.12 | O: | 2.5 in |
| R: | 3.25 in | K: | 3.19 in |
| N: | 5.63 | H: | 2.94 in |
| F: | 3.38 | C: | 8 in |
| L: | 4.34 in | P: | 5.57 in |
| D: | 2.94 | M: | 8.74 |
| V: | 2.73 in | J: | 6.38 in |
| I: | 3.69 in | LQ: | 5.69 in |
| BF: | 0.41 | G: | 1.69 |
| E: | 3.19 | BD: | 6.5 |
| H-Tap size: | 3/8 - 16 in | AJ: | 5.88 |
| BE: | 0.38 in | Center Distance (in): | 2.62 in |
| TAP Depth: | 0.58 in | AK: | 4.5 |
| A: | 4.44 | O*: | 2.5 in |
| T: | 1.125 |
Technical Specifications
| Reducer Style: | Standard | Ratio: | 15:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Nitrile | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 2296 | Input Bore (C Face): | 0.625 |
| Efficiency: | 80 | Service Factor: | 1 |
| Output RPM: | 116.6 | Input Diameter (in): | 0.625 in |
| Model Code: | 262Q | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.00 | Output Shaft Assembly Code: | D |
| Series Code: | Raider | Input RPM: | 1,750 |
| Output Shaft Orientation: | LR | Center Distance (in): | 2.62 |
| Input Style: | C-Face Quill | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 3 | Product Type: | Worm Speed Reducer |
| Output Diameter (in): | 1.125 in | Gear Type: | Worm |
| Frame Size: | 56C | Assembly: | Q-LR |
| Mounting Style: | No Base | No. of Gear Reductions: | Single |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |
| Output Torque Rating (in-lb): | 1737 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288353393 | Weight: | 56.00 LB |

