Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q56LR25
Part #:XG1146
Catalog #:262Q56LR25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 8 in | J: | 5.19 in |
| N: | 5.63 | V: | 2.73 in |
| C: | 6.38 in | L: | 4.34 in |
| M: | 8.74 | R: | 3.25 in |
| P: | 5.57 in | B: | 4.84 |
| F: | 1.69 | D: | 3.38 |
| H: | 2.94 in | E: | 3.19 |
| A: | 7.12 |
Technical Specifications
| Input Bore (C Face): | 0.63 | Input Speed: | 1750 |
| Motor Frame Size: | 56C | Efficiency: | 80 |
| Ratio: | 25:1 | Input Keyway (C Face): | 3/16 X 1.63 |
| Reducer Style: | Standard | Thrust Rating - output shaft: | 2091 |
| Maximum Input HP: | 2.487 hp @ 1750 rpm | Manufacturer Reducer Size: | 262 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.487 |
| Output Shaft Orientation: | LR | Service Factor: | 1 |
| Mounting Style: | No Base | Ratio Range: | 25:1 |
| Input Diameter (in): | 0.625 in | Frame Size: | 56C |
| Center Distance (in): | 2.63 | Output Diameter (in): | 1.125 in |
| Gear Type: | Worm | Series Code: | Raider |
| Product Type: | Worm Speed Reducer | Input Style: | C-Face Quill |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 1869 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288684473 | Weight: | 56.00 LB |

