Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q56LR30
Part #:XG1147
Catalog #:262Q56LR30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 5.57 in | L: | 4.34 in |
| V: | 2.73 in | O: | 2.5 in |
| H: | 2.94 in | R: | 3.25 in |
| F: | 3.38 | J: | 6.38 in |
| M: | 8.74 | C: | 8 in |
| K: | 3.19 in | B: | 7.12 |
| D: | 2.94 | N: | 5.63 |
| O*: | 2.5 in | AK: | 4.5 |
| I: | 3.69 in | H-Tap size: | 3/8 - 16 in |
| BD: | 6.5 | LQ: | 5.69 in |
| TAP Depth: | 0.58 in | G: | 1.69 |
| AJ: | 5.88 | T: | 1.125 |
| E: | 3.19 | BF: | 0.41 |
| BE: | 0.38 in | Center Distance (in): | 2.62 in |
| A: | 4.44 |
Technical Specifications
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Motor Frame Size: | 56C | Thrust Rating - output shaft: | 2956 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 30:1 |
| Input Speed: | 1750 | Efficiency: | 80 |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 1.7 |
| Output Key: | 1/4 X 2.00 | Frame Size: | 56C |
| Output Shaft Orientation: | LR | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Series Code: | Raider |
| Output RPM: | 58.3 | Output Diameter (in): | 1.125 in |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | D |
| Center Distance (in): | 2.62 | Ratio Range: | 30:1 |
| Product Type: | Worm Speed Reducer | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Mounting Style: | No Base |
| Model Code: | 262Q | Input RPM: | 1,750 |
| Gear Type: | Worm | Assembly: | Q-LR |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 1833 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,295 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288353416 | Weight: | 46.36 LB |
| Packaged Length: | 16.40 IN | Packaged Width: | 12.80 IN |
| Packaged Height: | 12.70 IN |

