Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q56LR50
Part #:XG1149
Catalog #:262Q56LR50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | R: | 3.25 in |
| N: | 5.63 | C: | 8 in |
| B: | 7.12 | J: | 6.38 in |
| V: | 2.73 in | L: | 4.34 in |
| P: | 5.57 in | F: | 3.38 |
| M: | 8.74 | O: | 2.5 in |
| K: | 3.19 in | H: | 2.94 in |
| E: | 3.19 | T: | 1.125 |
| Center Distance (in): | 2.62 in | A: | 4.44 |
| I: | 3.69 in | H-Tap size: | 3/8 - 16 in |
| BD: | 6.5 | G: | 1.69 |
| LQ: | 5.69 in | AJ: | 5.88 |
| BE: | 0.38 in | AK: | 4.5 |
| O*: | 2.5 in | TAP Depth: | 0.58 in |
| BF: | 0.41 |
Technical Specifications
| Efficiency: | 80 | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 3336 | Shaft Seal Material: | Nitrile |
| Ratio: | 50:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 56C | Input Speed: | 1750 |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 1.1 |
| Output Key: | 1/4 X 2.00 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.62 | Input RPM: | 1,750 |
| Output Shaft Orientation: | LR | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Series Code: | Raider |
| Model Code: | 262Q | Ratio Range: | 50:1 |
| Assembly: | Q-LR | Service Factor: | 1 |
| Output Diameter (in): | 1.125 in | Output RPM: | 35 |
| Product Type: | Worm Speed Reducer | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | D | Frame Size: | 56C |
| Mounting Style: | No Base | Input Diameter (in): | 0.625 in |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,295 lb | Output Torque Rating (in-lb): | 1843 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288353430 | Weight: | 56.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 13.50 IN |
| Packaged Height: | 12.75 IN |

