Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q140L20
Part #:XG1155
Catalog #:262Q140L20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.19 in | J: | 6.38 in |
| N: | 5.63 | H: | 2.94 in |
| D: | 2.94 | M: | 8.74 |
| B: | 7.12 | F: | 3.38 |
| C: | 8 in | V: | 2.73 in |
| R: | 3.25 in | L: | 4.34 in |
| O: | 2.5 in | P: | 5.57 in |
| AJ: | 5.88 | AK: | 4.5 |
| Center Distance (in): | 2.62 in | BD: | 6.5 |
| BE: | 0.38 in | I: | 3.69 in |
| E: | 3.19 | G: | 1.69 |
| BF: | 0.41 | T: | 1.125 |
| TAP Depth: | 0.58 in | LQ: | 5.69 in |
| H-Tap size: | 3/8 - 16 in | A: | 4.44 |
Technical Specifications
| Thrust Rating - output shaft: | 2536 | Motor Frame Size: | 140TC |
| Reducer Style: | Standard | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 20:1 |
| Input Speed: | 1750 | Input Diameter (in): | 0.875 in |
| Output Key: | 1/4 X 2.00 | Product Type: | Worm Speed Reducer |
| Input RPM: | 1,750 | Model Code: | 262Q |
| Mounting Style: | No Base | No. of Gear Reductions: | Single |
| Assembly: | Q-L | Gear Type: | Worm |
| Frame Size: | 140TC | Output Shaft Assembly Code: | L |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Input Style: | C-Face Quill | Output RPM: | 87.5 |
| Output Diameter (in): | 1.125 in | Center Distance (in): | 2.63 |
| Series Code: | Raider | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.4 | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |
| Output Torque Rating (in-lb): | 1836 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288353485 | Weight: | 56.00 LB |

