Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q140L25
Part #:XG1156
Catalog #:262Q140L25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 8.74 | V: | 2.73 in |
| R: | 3.25 in | N: | 5.63 |
| J: | 5.19 in | C: | 6.38 in |
| L: | 4.34 in | H: | 2.94 in |
| P: | 5.57 in | F: | 1.69 |
| D: | 3.38 | K: | 8 in |
| B: | 4.84 | A: | 7.12 |
| E: | 3.19 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 1.63 | Motor Frame Size: | 140TC |
| Input Speed: | 1750 | Ratio: | 25:1 |
| Efficiency: | 80 | Input Bore (C Face): | 0.88 |
| Thrust Rating - output shaft: | 2091 | Reducer Style: | Standard |
| Mounting Style: | No Base | Center Distance (in): | 2.63 |
| No. of Gear Reductions: | Single | Ratio Range: | 25:1 |
| Series Code: | Raider | Output Diameter (in): | 1.125 in |
| Frame Size: | 140TC | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.487 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Product Type: | Worm Speed Reducer |
| Input Style: | C-Face Quill | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 1869 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 662288684480 | Weight: | 56.00 LB |

