Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q140L40
Part #:XG1158
Catalog #:262Q140L40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | O: | 2.5 in |
| B: | 7.12 | K: | 3.19 in |
| J: | 6.38 in | F: | 3.38 |
| N: | 5.63 | M: | 8.74 |
| C: | 8 in | L: | 4.34 in |
| H: | 2.94 in | R: | 3.25 in |
| P: | 5.57 in | V: | 2.73 in |
| A: | 4.44 | Center Distance (in): | 2.62 in |
| I: | 3.69 in | AK: | 4.5 |
| BD: | 6.5 | BE: | 0.38 in |
| LQ: | 5.69 in | G: | 1.69 |
| AJ: | 5.88 | T: | 1.125 |
| TAP Depth: | 0.58 in | E: | 3.19 |
| BF: | 0.41 | H-Tap size: | 3/8 - 16 in |
Technical Specifications
| Efficiency: | 80 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer Style: | Standard | Ratio: | 40:1 |
| Input Speed: | 1750 | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Nitrile | Motor Frame Size: | 140TC |
| Thrust Rating - output shaft: | 3096 | Center Distance (in): | 2.63 |
| Frame Size: | 140TC | Model Code: | 262Q |
| Product Type: | Worm Speed Reducer | Service Factor: | 1 |
| Output Shaft Assembly Code: | L | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output RPM: | 43.7 |
| Input RPM: | 1,750 | Mounting Style: | No Base |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.37 |
| Output Key: | 1/4 X 2.00 | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Series Code: | Raider |
| Assembly: | Q-L | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.125 in | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 1,295 lb | Output Torque Rating (in-lb): | 1854 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288353508 | Weight: | 45.48 LB |
| Packaged Length: | 16.40 IN | Packaged Width: | 12.90 IN |
| Packaged Height: | 12.80 IN |

