Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q140R15
Part #:XG1164
Catalog #:262Q140R15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 5.57 in | V: | 2.73 in |
| H: | 2.94 in | B: | 7.12 |
| L: | 4.34 in | O: | 2.5 in |
| C: | 8 in | J: | 6.38 in |
| K: | 3.19 in | M: | 8.74 |
| N: | 5.63 | R: | 3.25 in |
| F: | 3.38 | D: | 2.94 |
| AJ: | 5.88 | I: | 3.69 in |
| H-Tap size: | 3/8 - 16 in | TAP Depth: | 0.58 in |
| BE: | 0.38 in | LQ: | 5.69 in |
| BF: | 0.41 | E: | 3.19 |
| A: | 4.44 | T: | 1.125 |
| Center Distance (in): | 2.62 in | G: | 1.69 |
| AK: | 4.5 | BD: | 6.5 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Ratio: | 15:1 |
| Input Speed: | 1750 | Thrust Rating - output shaft: | 2296 |
| Efficiency: | 80 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Reducer Style: | Standard | Service Factor: | 1 |
| Frame Size: | 140TC | Series Code: | Raider |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3 |
| Ratio Range: | 15:1 | Product Type: | Worm Speed Reducer |
| Output Key: | 1/4 X 2.00 | Input RPM: | 1,750 |
| Output RPM: | 116.6 | Output Diameter (in): | 1.125 in |
| Center Distance (in): | 2.63 | Input Style: | C-Face Quill |
| Assembly: | Q-R | Input Diameter (in): | 0.875 in |
| Mounting Style: | No Base | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Model Code: | 262Q |
| Output Shaft Assembly Code: | R | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 1,295 lb | Output Torque Rating (in-lb): | 1737 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288353553 | Weight: | 45.01 LB |
| Packaged Length: | 16.40 IN | Packaged Width: | 12.80 IN |
| Packaged Height: | 12.80 IN |

