Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q140R40
Part #:XG1168
Catalog #:262Q140R40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.38 | J: | 6.38 in |
| R: | 3.25 in | N: | 5.63 |
| L: | 4.34 in | B: | 7.12 |
| H: | 2.94 in | P: | 5.57 in |
| M: | 8.74 | K: | 3.19 in |
| O: | 2.5 in | C: | 8 in |
| V: | 2.73 in | D: | 2.94 |
| AK: | 4.5 | T: | 1.125 |
| TAP Depth: | 0.58 in | BE: | 0.38 in |
| BF: | 0.41 | A: | 4.44 |
| E: | 3.19 | LQ: | 5.69 in |
| I: | 3.69 in | G: | 1.69 |
| BD: | 6.5 | Center Distance (in): | 2.62 in |
| H-Tap size: | 3/8 - 16 in | AJ: | 5.88 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Input Speed: | 1750 |
| Input Bore (C Face): | 0.875 | Efficiency: | 80 |
| Ratio: | 40:1 | Thrust Rating - output shaft: | 3096 |
| Motor Frame Size: | 140TC | Reducer Style: | Standard |
| Shaft Seal Material: | Nitrile | Model Code: | 262Q |
| Output Key: | 1/4 X 2.00 | Series Code: | Raider |
| Center Distance (in): | 2.63 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Frame Size: | 140TC | Input HP @ 1750 RPM: | 1.37 |
| Output RPM: | 43.7 | Gear Type: | Worm |
| Service Factor: | 1 | Assembly: | Q-R |
| Product Type: | Worm Speed Reducer | Output Diameter (in): | 1.125 in |
| Mounting Style: | No Base | Output Shaft Assembly Code: | R |
| Ratio Range: | 40:1 | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1854 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,295 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288353584 | Weight: | 56.00 LB |

