Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q140R60
Part #:XG1170
Catalog #:262Q140R60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.19 in | D: | 2.94 |
| O: | 2.5 in | B: | 7.12 |
| N: | 5.63 | F: | 3.38 |
| H: | 2.94 in | L: | 4.34 in |
| V: | 2.73 in | M: | 8.74 |
| P: | 5.57 in | C: | 8 in |
| R: | 3.25 in | J: | 6.38 in |
| A: | 4.44 | TAP Depth: | 0.58 in |
| Center Distance (in): | 2.62 in | T: | 1.125 |
| I: | 3.69 in | AK: | 4.5 |
| G: | 1.69 | BD: | 6.5 |
| BF: | 0.41 | AJ: | 5.88 |
| LQ: | 5.69 in | BE: | 0.38 in |
| H-Tap size: | 3/8 - 16 in | E: | 3.19 |
Technical Specifications
| Thrust Rating - output shaft: | 3410 | Shaft Seal Material: | Nitrile |
| Input Speed: | 1750 | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Reducer Style: | Standard |
| Input Keyway (C Face): | 3/16 X 3/32 | Efficiency: | 80 |
| Ratio: | 60:1 | Series Code: | Raider |
| Frame Size: | 140TC | Input Style: | C-Face Quill |
| Gear Type: | Worm | Assembly: | Q-R |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.63 | Input HP @ 1750 RPM: | 0.91 |
| Mounting Style: | No Base | Ratio Range: | 60:1 |
| Output Diameter (in): | 1.125 in | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | R | Product Type: | Worm Speed Reducer |
| Output Key: | 1/4 X 2.00 | Output RPM: | 29.1 |
| Input RPM: | 1,750 | Model Code: | 262Q |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1805 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288353607 | Weight: | 56.00 LB |

