Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q140LR20
Part #:XG1175
Catalog #:262Q140LR20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.63 | P: | 5.57 in |
| K: | 3.19 in | L: | 4.34 in |
| B: | 7.12 | F: | 3.38 |
| J: | 6.38 in | D: | 2.94 |
| V: | 2.73 in | R: | 3.25 in |
| O: | 2.5 in | M: | 8.74 |
| H: | 2.94 in | C: | 8 in |
| I: | 3.69 in | T: | 1.125 |
| LQ: | 5.69 in | Center Distance (in): | 2.62 in |
| AK: | 4.5 | BE: | 0.38 in |
| BF: | 0.41 | O*: | 2.5 in |
| AJ: | 5.88 | A: | 4.44 |
| TAP Depth: | 0.58 in | BD: | 6.5 |
| G: | 1.69 | E: | 3.19 |
| H-Tap size: | 3/8 - 16 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer Style: | Standard |
| Ratio: | 20:1 | Thrust Rating - output shaft: | 2536 |
| Input Speed: | 1750 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Input Bore (C Face): | 0.875 | Output Shaft Orientation: | LR |
| Input HP @ 1750 RPM: | 2.4 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Series Code: | Raider |
| Product Type: | Worm Speed Reducer | Model Code: | 262Q |
| Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Output Shaft Assembly Code: | D | Ratio Range: | 20:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Mounting Style: | No Base |
| Center Distance (in): | 2.63 | Assembly: | Q-LR |
| Output Key: | 1/4 X 2.00 | Output Diameter (in): | 1.125 in |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 1836 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |
General Specifications
| UPC: | 662288353645 | Weight: | 56.00 LB |

