Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q140LR30
Part #:XG1177
Catalog #:262Q140LR30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.73 in | C: | 8 in |
| L: | 4.34 in | R: | 3.25 in |
| H: | 2.94 in | P: | 5.57 in |
| M: | 8.74 | F: | 3.38 |
| K: | 3.19 in | N: | 5.63 |
| J: | 6.38 in | D: | 2.94 |
| O: | 2.5 in | B: | 7.12 |
| AK: | 4.5 | TAP Depth: | 0.58 in |
| A: | 4.44 | I: | 3.69 in |
| H-Tap size: | 3/8 - 16 in | E: | 3.19 |
| AJ: | 5.88 | LQ: | 5.69 in |
| BE: | 0.38 in | O*: | 2.5 in |
| BF: | 0.41 | BD: | 6.5 |
| T: | 1.125 | G: | 1.69 |
| Center Distance (in): | 2.62 in |
Technical Specifications
| Thrust Rating - output shaft: | 2956 | Input Bore (C Face): | 0.875 |
| Reducer Style: | Standard | Input Speed: | 1750 |
| Shaft Seal Material: | Nitrile | Input Keyway (C Face): | 3/16 X 3/32 |
| Efficiency: | 80 | Ratio: | 30:1 |
| Motor Frame Size: | 140TC | Center Distance (in): | 2.63 |
| Output RPM: | 58.3 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.7 |
| Product Type: | Worm Speed Reducer | Output Shaft Assembly Code: | D |
| No. of Gear Reductions: | Single | Assembly: | Q-LR |
| Series Code: | Raider | Frame Size: | 140TC |
| Ratio Range: | 30:1 | Mounting Style: | No Base |
| Output Key: | 1/4 X 2.00 | Output Shaft Orientation: | LR |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Model Code: | 262Q |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.125 in |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,295 lb | Output Torque Rating (in-lb): | 1833 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288353652 | Weight: | 56.00 LB |

