Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q140LR50
Part #:XG1179
Catalog #:262Q140LR50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.34 in | P: | 5.57 in |
| C: | 8 in | M: | 8.74 |
| F: | 3.38 | H: | 2.94 in |
| V: | 2.73 in | J: | 6.38 in |
| K: | 3.19 in | B: | 7.12 |
| N: | 5.63 | D: | 2.94 |
| O: | 2.5 in | R: | 3.25 in |
| I: | 3.69 in | H-Tap size: | 3/8 - 16 in |
| BD: | 6.5 | BE: | 0.38 in |
| E: | 3.19 | LQ: | 5.69 in |
| T: | 1.125 | TAP Depth: | 0.58 in |
| A: | 4.44 | AJ: | 5.88 |
| O*: | 2.5 in | Center Distance (in): | 2.62 in |
| G: | 1.69 | BF: | 0.41 |
| AK: | 4.5 |
Technical Specifications
| Reducer Style: | Standard | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 50:1 | Thrust Rating - output shaft: | 3336 |
| Input Bore (C Face): | 0.875 | Efficiency: | 80 |
| Shaft Seal Material: | Nitrile | Motor Frame Size: | 140TC |
| Input Speed: | 1750 | Series Code: | Raider |
| Product Type: | Worm Speed Reducer | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | D | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.63 |
| Model Code: | 262Q | Service Factor: | 1 |
| Output Shaft Orientation: | LR | Ratio Range: | 50:1 |
| Output Key: | 1/4 X 2.00 | Output Diameter (in): | 1.125 in |
| Output RPM: | 35 | Input HP @ 1750 RPM: | 1.1 |
| Assembly: | Q-LR | Frame Size: | 140TC |
| Mounting Style: | No Base | Input Style: | C-Face Quill |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 1843 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,295 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288353676 | Weight: | 56.00 LB |

