Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q140LR60
Part #:XG1180
Catalog #:262Q140LR60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.34 in | R: | 3.25 in |
| K: | 3.19 in | B: | 7.12 |
| P: | 5.57 in | D: | 2.94 |
| O: | 2.5 in | N: | 5.63 |
| F: | 3.38 | C: | 8 in |
| V: | 2.73 in | J: | 6.38 in |
| H: | 2.94 in | M: | 8.74 |
| H-Tap size: | 3/8 - 16 in | AK: | 4.5 |
| T: | 1.125 | AJ: | 5.88 |
| BE: | 0.38 in | TAP Depth: | 0.58 in |
| G: | 1.69 | I: | 3.69 in |
| A: | 4.44 | BF: | 0.41 |
| BD: | 6.5 | E: | 3.19 |
| Center Distance (in): | 2.62 in | O*: | 2.5 in |
| LQ: | 5.69 in |
Technical Specifications
| Input Speed: | 1750 | Ratio: | 60:1 |
| Input Bore (C Face): | 0.875 | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 3410 | Shaft Seal Material: | Nitrile |
| Efficiency: | 80 | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 140TC | Maximum Input HP: | 1.216 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 262 | Output Shaft Orientation: | LR |
| Center Distance (in): | 2.63 | Mounting Style: | No Base |
| Product Type: | Worm Speed Reducer | Output RPM: | 29.1 |
| Output Key: | 1/4 X 2.00 | Service Factor: | 1 |
| Ratio Range: | 60:1 | Model Code: | 262Q |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.125 in |
| Input HP @ 1750 RPM: | 0.91 | Assembly: | Q-LR |
| Reducer: | Worm - Right Angle | Frame Size: | 140TC |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Series Code: | Raider | Output Shaft Assembly Code: | D |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1805 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288353683 | Weight: | 56.00 LB |

