Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q180L5
Part #:XG1181
Catalog #:262Q180L5
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8 in | D: | 2.94 |
| O: | 2.5 in | L: | 4.34 in |
| R: | 4.5 in | P: | 5.57 in |
| J: | 6.38 in | V: | 2.73 in |
| K: | 3.19 in | M: | 8.74 |
| N: | 5.63 | B: | 7.12 |
| F: | 3.38 | H: | 2.94 in |
| G: | 1.69 | T: | 1.125 |
| H-Tap size: | 3/8 - 16 in | AJ: | 7.25 |
| LQ: | 6.13 in | A: | 4.44 |
| TAP Depth: | 0.58 in | E: | 3.19 |
| I: | 3.69 in | Center Distance (in): | 2.62 in |
| AK: | 8.5 | BF: | 0.53 |
| BE1: | 0.5 in | BD: | 9 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Nitrile |
| Input Speed: | 1750 | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 1596 | Ratio: | 5:1 |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Efficiency: | 80 | Output RPM: | 350 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.63 |
| Service Factor: | 1 | Frame Size: | 180TC |
| Input Diameter (in): | 1.125 in | Input HP @ 1750 RPM: | 6.19 |
| Gear Type: | Worm | Product Type: | Worm Speed Reducer |
| Output Key: | 1/4 X 2.00 | Output Diameter (in): | 1.125 in |
| No. of Gear Reductions: | Single | Mounting Style: | No Base |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | L |
| Model Code: | 262Q | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Series Code: | Raider |
| Assembly: | Q-L | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1130 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288353690 | Weight: | 56.00 LB |

