Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q180R10
Part #:XG1193
Catalog #:262Q180R10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.5 in | P: | 5.57 in |
| K: | 3.19 in | J: | 6.38 in |
| F: | 3.38 | R: | 4.5 in |
| H: | 2.94 in | V: | 2.73 in |
| B: | 7.12 | D: | 2.94 |
| M: | 8.74 | N: | 5.63 |
| L: | 4.34 in | C: | 8 in |
| TAP Depth: | 0.58 in | BF: | 0.53 |
| T: | 1.125 | AJ: | 7.25 |
| BD: | 9 | LQ: | 6.13 in |
| A: | 4.44 | G: | 1.69 |
| I: | 3.69 in | AK: | 8.5 |
| Center Distance (in): | 2.62 in | H-Tap size: | 3/8 - 16 in |
| BE1: | 0.5 in | E: | 3.19 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Input Speed: | 1750 | Ratio: | 10:1 |
| Reducer Style: | Standard | Thrust Rating - output shaft: | 1976 |
| Motor Frame Size: | 180TC | Manufacturer Reducer Size: | 262 |
| Maximum Input HP: | 4.956 hp @ 1750 rpm | Series Code: | Raider |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Center Distance (in): | 2.63 | Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.00 |
| Input Diameter (in): | 1.125 in | Output RPM: | 175 |
| Output Shaft Assembly Code: | R | Input Style: | C-Face Quill |
| Model Code: | 262Q | Input HP @ 1750 RPM: | 4.07 |
| Ratio Range: | 10:1 | Product Type: | Worm Speed Reducer |
| Mounting Style: | No Base | Reducer: | Worm - Right Angle |
| Assembly: | Q-R | Output Diameter (in): | 1.125 in |
| Gear Type: | Worm | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1475 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |
General Specifications
| UPC: | 662288353782 | Weight: | 56.00 LB |

