Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q180LR5
Part #:XG1201
Catalog #:262Q180LR5
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.5 in | D: | 2.94 |
| F: | 3.38 | M: | 8.74 |
| J: | 6.38 in | N: | 5.63 |
| R: | 4.5 in | C: | 8 in |
| L: | 4.34 in | P: | 5.57 in |
| V: | 2.73 in | H: | 2.94 in |
| B: | 7.12 | K: | 3.19 in |
| H-Tap size: | 3/8 - 16 in | T: | 1.125 |
| G: | 1.69 | BE1: | 0.5 in |
| O*: | 2.5 in | BD: | 9 |
| AK: | 8.5 | I: | 3.69 in |
| BF: | 0.53 | TAP Depth: | 0.58 in |
| A: | 4.44 | Center Distance (in): | 2.62 in |
| LQ: | 6.13 in | E: | 3.19 |
| AJ: | 7.25 |
Technical Specifications
| Reducer Style: | Standard | Input Keyway (C Face): | 1/4 X 1/8 |
| Shaft Seal Material: | Nitrile | Thrust Rating - output shaft: | 1596 |
| Input Speed: | 1750 | Efficiency: | 80 |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Ratio: | 5:1 | Center Distance (in): | 2.63 |
| Output Shaft Assembly Code: | D | Input Diameter (in): | 1.125 in |
| Frame Size: | 180TC | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Mounting Style: | No Base | Ratio Range: | 5:1 |
| Output Shaft Orientation: | LR | Product Type: | Worm Speed Reducer |
| Output Diameter (in): | 1.125 in | Assembly: | Q-LR |
| Model Code: | 262Q | Output RPM: | 350 |
| Series Code: | Raider | Input HP @ 1750 RPM: | 6.19 |
| Output Key: | 1/4 X 2.00 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 1130 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |
General Specifications
| UPC: | 662288353850 | Weight: | 53.73 LB |
| Packaged Length: | 16.30 IN | Packaged Width: | 12.90 IN |
| Packaged Height: | 12.90 IN |

