Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q180LR10
Part #:XG1203
Catalog #:262Q180LR10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.34 in | P: | 5.57 in |
| J: | 6.38 in | C: | 8 in |
| M: | 8.74 | H: | 2.94 in |
| K: | 3.19 in | O: | 2.5 in |
| V: | 2.73 in | N: | 5.63 |
| F: | 3.38 | D: | 2.94 |
| B: | 7.12 | R: | 4.5 in |
| AK: | 8.5 | BD: | 9 |
| T: | 1.125 | I: | 3.69 in |
| Center Distance (in): | 2.62 in | E: | 3.19 |
| G: | 1.69 | TAP Depth: | 0.58 in |
| H-Tap size: | 3/8 - 16 in | LQ: | 6.13 in |
| BE1: | 0.5 in | A: | 4.44 |
| AJ: | 7.25 | O*: | 2.5 in |
| BF: | 0.53 |
Technical Specifications
| Input Speed: | 1750 | Thrust Rating - output shaft: | 1976 |
| Input Keyway (C Face): | 1/4 X 1/8 | Efficiency: | 80 |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Nitrile | Ratio: | 10:1 |
| Reducer Style: | Standard | Input Style: | C-Face Quill |
| Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.125 in | Center Distance (in): | 2.63 |
| Input RPM: | 1,750 | Output RPM: | 175 |
| Series Code: | Raider | Model Code: | 262Q |
| Input HP @ 1750 RPM: | 4.07 | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | D | Assembly: | Q-LR |
| Service Factor: | 1 | Gear Type: | Worm |
| Product Type: | Worm Speed Reducer | Mounting Style: | No Base |
| Output Shaft Orientation: | LR | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.125 in | Output Key: | 1/4 X 2.00 |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1475 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288353867 | Weight: | 56.00 LB |

