Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262UH5 115
Part #:XG1211
Catalog #:262UH5 115
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.38 in | B: | 4.84 |
| L: | 4.34 in | D: | 3.38 |
| N: | 3.5 | O: | 9.76 in |
| F: | 1.69 | Y: | 2.38 in |
| X: | 0.75 in | J: | 5.62 in |
| H: | 2.94 in | K: | 8 in |
| M: | 7 | E: | 3.19 |
| A: | 7.12 |
Technical Specifications
| Thrust Rating - output shaft: | 1420 | Ratio: | 5:1 |
| Key Sq.: | 0.1875 | Key Length: | 1.63 |
| Efficiency: | 80 | Reducer Style: | Standard |
| Input Speed: | 1750 | Service Factor: | 1 |
| Series Code: | Raider | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.63 | Input HP @ 1750 RPM: | 6.693 |
| Ratio Range: | 5:1 | Output Diameter (in): | 1.938 in |
| Product Type: | Worm Speed Reducer | Gear Type: | Worm |
| Mounting Style: | Shaft Mt | Input Style: | Shaft |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1130 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288353935 | Weight: | 51.00 LB |

