Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262UH10 115
Part #:XG1213
Catalog #:262UH10 115
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.38 in | J: | 6.07 in |
| Y: | 2.38 in | B: | 4.84 |
| H: | 2.94 in | K: | 8 in |
| X: | 0.75 in | F: | 1.69 |
| D: | 3.38 | M: | 7 |
| N: | 3.5 | O: | 9.76 in |
| L: | 4.34 in | A: | 7.12 |
| E: | 3.19 |
Technical Specifications
| Key Length: | 1.63 | Key Sq.: | 0.1875 |
| Reducer Style: | Standard | Ratio: | 10:1 |
| Input Speed: | 1750 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 1762 | Input HP @ 1750 RPM: | 4.956 |
| Service Factor: | 1 | Center Distance (in): | 2.63 |
| Product Type: | Worm Speed Reducer | Output Diameter (in): | 1.938 in |
| Series Code: | Raider | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Mounting Style: | Shaft Mt | Input Diameter (in): | 0.75 in |
| Input Style: | Shaft | Output Shaft Direction: | L or R |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1475 in-lbs @1750 input RPM in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288353942 | Weight: | 51.00 LB |

