Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262UH15 115
Part #:XG1214
Catalog #:262UH15 115
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| X: | 0.75 in | N: | 3.5 |
| D: | 3.38 | J: | 6.07 in |
| C: | 6.38 in | M: | 7 |
| L: | 4.34 in | B: | 4.84 |
| O: | 9.76 in | H: | 2.94 in |
| F: | 1.69 | Y: | 2.38 in |
| K: | 8 in | A: | 7.12 |
| E: | 3.19 |
Technical Specifications
| Reducer Style: | Standard | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 2069 | Efficiency: | 80 |
| Key Length: | 1.63 | Ratio: | 15:1 |
| Key Sq.: | 0.1875 | Product Type: | Worm Speed Reducer |
| Input HP @ 1750 RPM: | 3.614 | Center Distance (in): | 2.63 |
| Gear Type: | Worm | Series Code: | Raider |
| Service Factor: | 1 | Ratio Range: | 15:1 |
| Input Diameter (in): | 0.75 in | Input Style: | Shaft |
| No. of Gear Reductions: | Single | Mounting Style: | Shaft Mt |
| Output Diameter (in): | 1.938 in | Output Shaft Direction: | L or R |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1737 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288353959 | Weight: | 51.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

