Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262UH20 115
Part #:XG1215
Catalog #:262UH20 115
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 8 in | Y: | 2.38 in |
| X: | 0.75 in | D: | 3.38 |
| L: | 4.34 in | J: | 6.07 in |
| N: | 3.5 | F: | 1.69 |
| M: | 7 | B: | 4.84 |
| O: | 9.76 in | H: | 2.94 in |
| C: | 6.38 in | A: | 7.12 |
| E: | 3.19 |
Technical Specifications
| Efficiency: | 80 | Reducer Style: | Standard |
| Key Length: | 1.63 | Ratio: | 20:1 |
| Key Sq.: | 0.1875 | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 2091 | Gear Type: | Worm |
| Series Code: | Raider | Input Diameter (in): | 0.75 in |
| Input Style: | Shaft | Output Diameter (in): | 1.938 in |
| Mounting Style: | Shaft Mt | Input HP @ 1750 RPM: | 2.965 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Center Distance (in): | 2.63 | Ratio Range: | 20:1 |
| Product Type: | Worm Speed Reducer | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 1836 in-lbs @1750 input RPM in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 662288353966 | Weight: | 51.00 LB |

