Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262UH30 115
Part #:XG1217
Catalog #:262UH30 115
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 8 in | F: | 1.69 |
| O: | 9.76 in | X: | 0.75 in |
| B: | 4.84 | N: | 3.5 |
| Y: | 2.38 in | H: | 2.94 in |
| C: | 6.38 in | L: | 4.34 in |
| M: | 7 | J: | 6.07 in |
| D: | 3.38 | E: | 3.19 |
| A: | 7.12 |
Technical Specifications
| Ratio: | 30:1 | Reducer Style: | Standard |
| Input Speed: | 1750 | Efficiency: | 80 |
| Key Length: | 1.63 | Thrust Rating - output shaft: | 2091 |
| Key Sq.: | 0.1875 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Series Code: | Raider |
| Gear Type: | Worm | Input Style: | Shaft |
| Product Type: | Worm Speed Reducer | Service Factor: | 1 |
| Center Distance (in): | 2.63 | Ratio Range: | 30:1 |
| Mounting Style: | Shaft Mt | Output Diameter (in): | 1.938 in |
| Input HP @ 1750 RPM: | 2.145 | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1833 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288353973 | Weight: | 51.00 LB |

