Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262UH40 115
Part #:XG1218
Catalog #:262UH40 115
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 1.69 | K: | 8 in |
| D: | 3.38 | X: | 0.75 in |
| J: | 6.07 in | O: | 9.76 in |
| B: | 4.84 | C: | 6.38 in |
| H: | 2.94 in | L: | 4.34 in |
| N: | 3.5 | Y: | 2.38 in |
| M: | 7 | A: | 7.12 |
| E: | 3.19 |
Technical Specifications
| Key Length: | 1.63 | Ratio: | 40:1 |
| Thrust Rating - output shaft: | 2091 | Reducer Style: | Standard |
| Input Speed: | 1750 | Efficiency: | 80 |
| Key Sq.: | 0.1875 | No. of Gear Reductions: | Single |
| Input Style: | Shaft | Ratio Range: | 40:1 |
| Series Code: | Raider | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.63 | Service Factor: | 1 |
| Mounting Style: | Shaft Mt | Input HP @ 1750 RPM: | 1.695 |
| Gear Type: | Worm | Product Type: | Worm Speed Reducer |
| Output Diameter (in): | 1.938 in | Output Shaft Direction: | L or R |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1854 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288353980 | Weight: | 51.00 LB |

