Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262UH50 115
Part #:XG1219
Catalog #:262UH50 115
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Y: | 2.38 in | J: | 6.07 in |
| O: | 9.76 in | N: | 3.5 |
| H: | 2.94 in | M: | 7 |
| B: | 4.84 | X: | 0.75 in |
| K: | 8 in | C: | 6.38 in |
| L: | 4.34 in | F: | 1.69 |
| D: | 3.38 | E: | 3.19 |
| A: | 7.12 |
Technical Specifications
| Key Sq.: | 0.1875 | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 2091 | Key Length: | 1.63 |
| Reducer Style: | Standard | Efficiency: | 80 |
| Ratio: | 50:1 | Product Type: | Worm Speed Reducer |
| Center Distance (in): | 2.63 | Ratio Range: | 50:1 |
| Output Diameter (in): | 1.938 in | Series Code: | Raider |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 1.42 |
| Mounting Style: | Shaft Mt | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1843 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 662288353997 | Weight: | 51.00 LB |

