Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262UH60 115
Part #:XG1220
Catalog #:262UH60 115
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.34 in | K: | 8 in |
| B: | 4.84 | H: | 2.94 in |
| N: | 3.5 | Y: | 2.38 in |
| C: | 6.38 in | M: | 7 |
| O: | 9.76 in | J: | 6.07 in |
| D: | 3.38 | X: | 0.75 in |
| F: | 1.69 | A: | 7.12 |
| E: | 3.19 |
Technical Specifications
| Input Speed: | 1750 | Key Sq.: | 0.1875 |
| Ratio: | 60:1 | Thrust Rating - output shaft: | 2091 |
| Efficiency: | 80 | Key Length: | 1.63 |
| Reducer Style: | Standard | Mounting Style: | Shaft Mt |
| Output Diameter (in): | 1.938 in | Ratio Range: | 60:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Product Type: | Worm Speed Reducer | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.63 |
| Series Code: | Raider | Input Style: | Shaft |
| Input HP @ 1750 RPM: | 1.216 | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1805 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288354000 | Weight: | 51.00 LB |

