Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q56H30 115
Part #:XG1257
Catalog #:262Q56H30 115
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 3.25 in | N: | 3.5 |
| D: | 3.38 | J: | 5.19 in |
| C: | 6.38 in | M: | 7 |
| H: | 2.94 in | L: | 4.34 in |
| K: | 8 in | P: | 5.57 in |
| B: | 4.84 | F: | 1.69 |
| E: | 3.19 | A: | 7.12 |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Input Bore (C Face): | 0.63 |
| Ratio: | 30:1 | Input Speed: | 1750 |
| Reducer Style: | Standard | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16x3/32 | Efficiency: | 80 |
| Product Type: | Worm Speed Reducer | Input Style: | C-Face Quill |
| Service Factor: | 1 | Series Code: | Raider |
| Output Diameter (in): | 1.938 in | Input Diameter (in): | 0.625 in |
| Mounting Style: | Shaft Mt | Input HP @ 1750 RPM: | 2.145 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.63 |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Frame Size: | 56C | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 1833 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 662288354291 | Weight: | 55.00 LB |

