Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q56H40 115
Part #:XG1258
Catalog #:262Q56H40 115
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 7 | B: | 4.84 |
| R: | 3.25 in | P: | 5.57 in |
| D: | 3.38 | N: | 3.5 |
| H: | 2.94 in | L: | 4.34 in |
| C: | 6.38 in | J: | 5.19 in |
| F: | 1.69 | K: | 8 in |
| E: | 3.19 | A: | 7.12 |
Technical Specifications
| Reducer Style: | Standard | Input Bore (C Face): | 0.63 |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16x3/32 |
| Thrust Rating - output shaft: | 2091 | Input Speed: | 1750 |
| Efficiency: | 80 | Ratio: | 40:1 |
| Series Code: | Raider | Center Distance (in): | 2.63 |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Mounting Style: | Shaft Mt | Ratio Range: | 40:1 |
| Product Type: | Worm Speed Reducer | Input HP @ 1750 RPM: | 1.695 |
| Frame Size: | 56C | Output Diameter (in): | 1.938 in |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 1854 in-lbs @1750 input RPM in/lbs | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288354307 | Weight: | 46.03 LB |
| Packaged Length: | 16.30 IN | Packaged Width: | 16.40 IN |
| Packaged Height: | 14.40 IN |

