Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q56H60 115
Part #:XG1260
Catalog #:262Q56H60 115
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 5.19 in | L: | 4.34 in |
| B: | 4.84 | N: | 3.5 |
| R: | 3.25 in | M: | 7 |
| F: | 1.69 | P: | 5.57 in |
| H: | 2.94 in | K: | 8 in |
| D: | 3.38 | C: | 6.38 in |
| E: | 3.19 | A: | 7.12 |
Technical Specifications
| Efficiency: | 80 | Ratio: | 60:1 |
| Input Bore (C Face): | 0.63 | Input Keyway (C Face): | 3/16x3/32 |
| Thrust Rating - output shaft: | 2091 | Reducer Style: | Standard |
| Motor Frame Size: | 56C | Input Speed: | 1750 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Center Distance (in): | 2.63 | Output Diameter (in): | 1.938 in |
| Frame Size: | 56C | Input HP @ 1750 RPM: | 1.216 |
| Mounting Style: | Shaft Mt | Input Style: | C-Face Quill |
| Service Factor: | 1 | Series Code: | Raider |
| Product Type: | Worm Speed Reducer | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1805 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288354321 | Weight: | 42.79 LB |
| Packaged Length: | 12.20 IN | Packaged Width: | 12.10 IN |
| Packaged Height: | 11.50 IN |

