Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q140H15 115
Part #:XG1264
Catalog #:262Q140H15 115
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 5.57 in | C: | 6.38 in |
| L: | 4.34 in | J: | 5.19 in |
| D: | 3.38 | H: | 2.94 in |
| R: | 3.25 in | N: | 3.5 |
| F: | 1.69 | K: | 8 in |
| B: | 4.84 | M: | 7 |
| A: | 7.12 | E: | 3.19 |
Technical Specifications
| Motor Frame Size: | 140TC | Reducer Style: | Standard |
| Input Keyway (C Face): | 3/16x3/32 | Input Bore (C Face): | 0.88 |
| Ratio: | 15:1 | Input Speed: | 1750 |
| Efficiency: | 80 | Thrust Rating - output shaft: | 2069 |
| Center Distance (in): | 2.63 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Diameter (in): | 1.938 in |
| Input HP @ 1750 RPM: | 3.614 | Product Type: | Worm Speed Reducer |
| Mounting Style: | Shaft Mt | Input Diameter (in): | 0.875 in |
| Series Code: | Raider | Ratio Range: | 15:1 |
| Service Factor: | 1 | Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1737 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288354352 | Weight: | 55.00 LB |

