Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q140H25 115
Part #:XG1266
Catalog #:262Q140H25 115
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 7 | C: | 6.38 in |
| F: | 1.69 | H: | 2.94 in |
| B: | 4.84 | N: | 3.5 |
| J: | 5.19 in | P: | 5.57 in |
| R: | 3.25 in | K: | 8 in |
| D: | 3.38 | L: | 4.34 in |
| E: | 3.19 | A: | 7.12 |
Technical Specifications
| Ratio: | 25:1 | Thrust Rating - output shaft: | 2091 |
| Motor Frame Size: | 140TC | Input Speed: | 1750 |
| Reducer Style: | Standard | Input Bore (C Face): | 0.88 |
| Input Keyway (C Face): | 3/16x3/32 | Efficiency: | 80 |
| Mounting Style: | Shaft Mt | Input HP @ 1750 RPM: | 2.487 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 25:1 | Series Code: | Raider |
| Output Diameter (in): | 1.938 in | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Frame Size: | 140TC |
| Product Type: | Worm Speed Reducer | Gear Type: | Worm |
| Center Distance (in): | 2.63 | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 1869 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288685777 | Weight: | 55.00 LB |

