Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q140H40 115
Part #:XG1268
Catalog #:262Q140H40 115
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4.84 | F: | 1.69 |
| J: | 5.19 in | P: | 5.57 in |
| M: | 7 | K: | 8 in |
| R: | 3.25 in | D: | 3.38 |
| C: | 6.38 in | L: | 4.34 in |
| N: | 3.5 | H: | 2.94 in |
| A: | 7.12 | E: | 3.19 |
Technical Specifications
| Ratio: | 40:1 | Thrust Rating - output shaft: | 2091 |
| Efficiency: | 80 | Reducer Style: | Standard |
| Input Keyway (C Face): | 3/16x3/32 | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.88 | Input Speed: | 1750 |
| Input Style: | C-Face Quill | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 2.63 | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Series Code: | Raider |
| Output Diameter (in): | 1.938 in | Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 1.695 | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | Mounting Style: | Shaft Mt |
| Gear Type: | Worm | Output Shaft Direction: | L or R |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1854 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288354383 | Weight: | 55.00 LB |

