Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q140H50 115
Part #:XG1269
Catalog #:262Q140H50 115
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.34 in | N: | 3.5 |
| B: | 4.84 | R: | 3.25 in |
| P: | 5.57 in | F: | 1.69 |
| D: | 3.38 | M: | 7 |
| C: | 6.38 in | K: | 8 in |
| J: | 5.19 in | H: | 2.94 in |
| A: | 7.12 | E: | 3.19 |
Technical Specifications
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16x3/32 |
| Ratio: | 50:1 | Input Bore (C Face): | 0.88 |
| Reducer Style: | Standard | Thrust Rating - output shaft: | 2091 |
| Efficiency: | 80 | Input Speed: | 1750 |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Service Factor: | 1 | Center Distance (in): | 2.63 |
| Input HP @ 1750 RPM: | 1.42 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Input Diameter (in): | 0.875 in |
| Mounting Style: | Shaft Mt | Frame Size: | 140TC |
| Series Code: | Raider | Product Type: | Worm Speed Reducer |
| Output Diameter (in): | 1.938 in | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1843 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 662288354390 | Weight: | 55.00 LB |

