Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q180H5 115
Part #:XG1271
Catalog #:262Q180H5 115
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.38 in | L: | 4.34 in |
| R: | 4.5 in | M: | 7 |
| K: | 8 in | P: | 5.57 in |
| N: | 3.5 | D: | 3.38 |
| J: | 5.62 in | B: | 4.84 |
| H: | 2.94 in | F: | 1.69 |
| A: | 7.12 | E: | 3.19 |
Technical Specifications
| Input Speed: | 1750 | Ratio: | 5:1 |
| Motor Frame Size: | 180TC | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 1420 | Input Keyway (C Face): | 1/4x1/8 |
| Efficiency: | 80 | Input Bore (C Face): | 1.13 |
| Mounting Style: | Shaft Mt | Output Diameter (in): | 1.938 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | No. of Gear Reductions: | Single |
| Series Code: | Raider | Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 6.693 | Ratio Range: | 5:1 |
| Center Distance (in): | 2.63 | Input Diameter (in): | 1.125 in |
| Input Style: | C-Face Quill | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1130 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 662288696889 | Weight: | 55.00 LB |
| Packaged Length: | 16.50 IN | Packaged Width: | 13.00 IN |
| Packaged Height: | 12.75 IN |

