Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 262Q180H10 115
Part #:XG1273
Catalog #:262Q180H10 115
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | F: | 1.69 |
| R: | 4.5 in | P: | 5.57 in |
| B: | 4.84 | J: | 5.62 in |
| M: | 7 | N: | 3.5 |
| K: | 8 in | C: | 6.38 in |
| L: | 4.34 in | H: | 2.94 in |
| A: | 7.12 | E: | 3.19 |
Technical Specifications
| Efficiency: | 80 | Thrust Rating - output shaft: | 1762 |
| Motor Frame Size: | 180TC | Ratio: | 10:1 |
| Input Bore (C Face): | 1.13 | Reducer Style: | Standard |
| Input Keyway (C Face): | 1/4x1/8 | Input Speed: | 1750 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Series Code: | Raider | Service Factor: | 1 |
| Input Diameter (in): | 1.125 in | Input Style: | C-Face Quill |
| Frame Size: | 180TC | Input HP @ 1750 RPM: | 4.956 |
| Center Distance (in): | 2.63 | Output Diameter (in): | 1.938 in |
| Product Type: | Worm Speed Reducer | Ratio Range: | 10:1 |
| Mounting Style: | Shaft Mt | Output Shaft Direction: | L or R |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1475 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288598435 | Weight: | 55.00 LB |

