Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300UL10
Part #:XH1003
Catalog #:300UL10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.5 | F: | 4 |
| J: | 7 in | C: | 8.88 in |
| H: | 3.25 in | M: | 2.26 |
| L: | 7 in | X: | 0.88 in |
| N: | 6.75 | Y: | 2.26 in |
| V: | 3.6 in | O: | 3.25 in |
| K: | 3.5 in | D: | 3.25 |
| G: | 2 | Center Distance (in): | 3 in |
| H-Tap size: | 7/16 - 14 in | E: | 3.5 |
| A: | 5.5 | TAP Depth: | 0.8 in |
| T: | 1.25 | I: | 4.5 in |
| U: | 0.875 in |
Technical Specifications
| Efficiency: | 80 | Key Sq.: | 0.188 |
| Thrust Rating - output shaft: | 3322 | Ratio: | 10:1 |
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Key Length: | 1.31 | Input Speed: | 1750 |
| Assembly: | U-L | Output Diameter (in): | 1.250 in |
| Product Type: | Worm Speed Reducer | Center Distance (in): | 3 |
| Series Code: | Raider | Input Keyway: | 3/16 X 1.31 in |
| Ratio Range: | 10:1 | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 6.04 | Service Factor: | 1 |
| Model Code: | 300U | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.25 | Mounting Style: | No Base |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | L |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Input Style: | Solid Shaft | Gear Type: | Worm |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Output Torque Rating (in-lb): | 2037 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288356752 | Weight: | 64.00 LB |

