Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300UL20
Part #:XH1005
Catalog #:300UL20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.5 in | C: | 8.88 in |
| F: | 4 | Y: | 2.26 in |
| M: | 2.26 | X: | 0.88 in |
| L: | 7 in | B: | 8.5 |
| H: | 3.25 in | V: | 3.6 in |
| J: | 7 in | N: | 6.75 |
| D: | 3.25 | O: | 3.25 in |
| A: | 5.5 | U: | 0.875 in |
| TAP Depth: | 0.8 in | H-Tap size: | 7/16 - 14 in |
| T: | 1.25 | I: | 4.5 in |
| G: | 2 | Center Distance (in): | 3 in |
| E: | 3.5 |
Technical Specifications
| Thrust Rating - output shaft: | 3410 | Ratio: | 20:1 |
| Input Speed: | 1750 | Reducer Style: | Standard |
| Efficiency: | 80 | Key Sq.: | 0.188 |
| Shaft Seal Material: | Nitrile | Key Length: | 1.31 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Series Code: | Raider |
| Product Type: | Worm Speed Reducer | Service Factor: | 1 |
| Output Shaft Assembly Code: | L | Model Code: | 300U |
| Mounting Style: | No Base | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Output Diameter (in): | 1.250 in |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.31 in |
| Reducer: | Worm - Right Angle | Assembly: | U-L |
| Output RPM: | 87.5 | Output Key: | 1/4 X 2.25 |
| Input HP @ 1750 RPM: | 3.6 | Ratio Range: | 20:1 |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2454 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288356776 | Weight: | 64.00 LB |

