Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300UL40
Part #:XH1008
Catalog #:300UL40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 3.6 in | N: | 6.75 |
| O: | 3.25 in | D: | 3.25 |
| H: | 3.25 in | K: | 3.5 in |
| J: | 7 in | X: | 0.88 in |
| Y: | 2.26 in | L: | 7 in |
| B: | 8.5 | F: | 4 |
| M: | 2.26 | C: | 8.88 in |
| E: | 3.5 | T: | 1.25 |
| G: | 2 | I: | 4.5 in |
| U: | 0.875 in | Center Distance (in): | 3 in |
| A: | 5.5 | TAP Depth: | 0.8 in |
| H-Tap size: | 7/16 - 14 in |
Technical Specifications
| Ratio: | 40:1 | Key Length: | 1.31 |
| Reducer Style: | Standard | Efficiency: | 80 |
| Thrust Rating - output shaft: | 3410 | Shaft Seal Material: | Nitrile |
| Key Sq.: | 0.188 | Input Speed: | 1750 |
| Input RPM: | 1,750 | Product Type: | Worm Speed Reducer |
| No. of Gear Reductions: | Single | Assembly: | U-L |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | L | Series Code: | Raider |
| Output RPM: | 43.7 | Input HP @ 1750 RPM: | 2.04 |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Mounting Style: | No Base | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 40:1 |
| Model Code: | 300U | Output Key: | 1/4 X 2.25 |
| Input Keyway: | 3/16 X 1.31 in | Output Diameter (in): | 1.250 in |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 2477 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 987 lb |
General Specifications
| UPC: | 662288356790 | Weight: | 64.00 LB |

