Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300UR5
Part #:XH1011
Catalog #:300UR5
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | D: | 3.25 |
| N: | 6.75 | B: | 8.5 |
| K: | 3.5 in | M: | 2.26 |
| X: | 0.88 in | J: | 7 in |
| V: | 3.25 in | O: | 3.25 in |
| F: | 4 | L: | 7 in |
| H: | 3.25 in | Y: | 2.26 in |
| E: | 3.5 | A: | 5.5 |
| T: | 1.25 | TAP Depth: | 0.8 in |
| H-Tap size: | 7/16 - 14 in | Center Distance (in): | 3 in |
| U: | 0.875 in | G: | 2 |
| I: | 4.5 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Key Length: | 1.31 |
| Efficiency: | 80 | Ratio: | 5:1 |
| Key Sq.: | 0.188 | Reducer Style: | Standard |
| Thrust Rating - output shaft: | 2692 | Input Speed: | 1750 |
| Product Type: | Worm Speed Reducer | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.31 in | Model Code: | 300U |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 5:1 |
| Mounting Style: | No Base | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 9.46 | Output Diameter (in): | 1.250 in |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.25 |
| Output Shaft Assembly Code: | R | Assembly: | U-R |
| Series Code: | Raider | Output RPM: | 350 |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1544 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288356820 | Weight: | 64.00 LB |

