Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300UR10
Part #:XH1013
Catalog #:300UR10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Y: | 2.26 in | L: | 7 in |
| H: | 3.25 in | D: | 3.25 |
| X: | 0.88 in | M: | 2.26 |
| C: | 8.88 in | F: | 4 |
| J: | 7 in | O: | 3.25 in |
| B: | 8.5 | N: | 6.75 |
| K: | 3.5 in | V: | 3.25 in |
| U: | 0.875 in | A: | 5.5 |
| G: | 2 | TAP Depth: | 0.8 in |
| Center Distance (in): | 3 in | H-Tap size: | 7/16 - 14 in |
| I: | 4.5 in | T: | 1.25 |
| E: | 3.5 |
Technical Specifications
| Key Length: | 1.31 | Key Sq.: | 0.188 |
| Input Speed: | 1750 | Shaft Seal Material: | Nitrile |
| Reducer Style: | Standard | Efficiency: | 80 |
| Ratio: | 10:1 | Thrust Rating - output shaft: | 3322 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.25 | Output RPM: | 175 |
| Assembly: | U-R | Input Keyway: | 3/16 X 1.31 in |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | R |
| Gear Type: | Worm | Model Code: | 300U |
| Mounting Style: | No Base | Service Factor: | 1 |
| Center Distance (in): | 3 | Input Style: | Solid Shaft |
| Input Diameter (in): | 0.875 in | Product Type: | Worm Speed Reducer |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 6.04 |
| Output Diameter (in): | 1.250 in | Series Code: | Raider |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2037 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288356837 | Weight: | 64.00 LB |

