Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 300UR20
Part #:XH1015
Catalog #:300UR20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- High lead angle worm is case hardened, ground and polished.
- Large, Single Row Ball Bearings On Input Shaft: Absorb radial and thrust loads at higher input speeds. Tapered roller bearings are used on output shaft.
- Forged Bronze Worm Gears: Provide optimum balance of Strength and Wear.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| X: | 0.88 in | L: | 7 in |
| K: | 3.5 in | M: | 2.26 |
| Y: | 2.26 in | H: | 3.25 in |
| N: | 6.75 | V: | 3.25 in |
| J: | 7 in | O: | 3.25 in |
| B: | 8.5 | D: | 3.25 |
| C: | 8.88 in | F: | 4 |
| T: | 1.25 | Center Distance (in): | 3 in |
| I: | 4.5 in | G: | 2 |
| TAP Depth: | 0.8 in | U: | 0.875 in |
| H-Tap size: | 7/16 - 14 in | A: | 5.5 |
| E: | 3.5 |
Technical Specifications
| Key Sq.: | 0.188 | Ratio: | 20:1 |
| Input Speed: | 1750 | Key Length: | 1.31 |
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Thrust Rating - output shaft: | 3410 | Efficiency: | 80 |
| Gear Type: | Worm | Output Key: | 1/4 X 2.25 |
| Reducer: | Worm - Right Angle | Assembly: | U-R |
| Output RPM: | 87.5 | Model Code: | 300U |
| Output Shaft Assembly Code: | R | Input HP @ 1750 RPM: | 3.6 |
| Output Diameter (in): | 1.250 in | Input RPM: | 1,750 |
| Product Type: | Worm Speed Reducer | Input Keyway: | 3/16 X 1.31 in |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Series Code: | Raider |
| Input Style: | Solid Shaft | Mounting Style: | No Base |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 987 lb |
| Output Torque Rating (in-lb): | 2454 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288356851 | Weight: | 64.00 LB |

